BH1726NUC
Digital 16bit Serial Output Type Ambient Light Sensor IC
BH1726NUC
BH1726NUC
Digital 16bit Serial Output Type Ambient Light Sensor IC
BH1726NUC is a digital Ambient Light Sensor IC with I²C bus interface. This IC is most suitable for obtaining ambient light data for adjusting LCD and backlight power of TV and mobile phone. It is capable of detecting a very wide range of illuminance.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH1726NUC-E2
Status |
Active
Package |
WSON008X2120
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Sensor Type
Digital ALS
Vcc(Min.)[V]
2.3
Vcc(Max.)[V]
3.6
Output Type
I2C
illuminance Measurement Range[lx]
0 to 30, 000
Sensitivity Variations[%]
±15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2x2.1 (t=0.6)
Features:
- Built-in Ircut filter
- 2 outputs with different spectral response
- Correspond to dark window because of high sensitivity
- Rejecting 50Hz/60Hz light noise
- I²Cbus interface (f/s mode support)
- It is possible to select 2 type of I²C bus slave address.
- Correspond to 1.8V logic interface
- Resolution 0.0003lx/count (Typ)
(In highest gain and longest measurement time setting)