BH1620FVC
Analog Current Output Type Ambient Light Sensor IC

Analog current output type ambient light sensor IC is composed of photodiodes, amplifiers and current mirror circuits. The output current can be converted to the voltage value by external resistor.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH1620FVC-TR
Status | Recommended
Package | WSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Analog ALS

Vcc(Min.)[V]

2.4

Vcc(Max.)[V]

5.5

Output Type

Current(Source)

illuminance Measurement Range[lx]

1 to 100, 000

Output Sensitivity Gain

3 Step

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

・Spectral responsibility is approximates human eyes response
・Output current which is proportionate to the light
・Supply voltage operates from 2.4V
・Built-in shutdown function
・Control output current gain in 3 steps is possible
・1.8V logic input interface
X

Most Viewed