Downloading...
 
product-image
 

1ch Buck Converter Integrated FET - BD9G341AEFJ

The BD9G341AEFJ is a buck switching regulator with integrated 150mΩ power MOSFET. Current mode architecture provides fast transient response and a simple phase compensation setup. The operating frequency is programmable from 50kHz to 750kHz. Additional protection features are included such as Over Current Protection, Thermal shutdown and Under voltage lockout. The under voltage lockout and hysteresis can be set by external resistor.
Buy Evaluation BoardDownload Evaluation Board Data

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9G341AEFJ-E2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 12.0
Vin1(Max.)[V] 76.0
Vout1(Min.)[V] 1.0
Vout1(Max.)[V] 76.0
Iout1(Max.)[A] 3.0
SW frequency(Max.)[MHz] 0.75
EN Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Wide input voltage range from 12V to 76V.
    • Integrated 80V/3.5A/150mΩ NchFET.
    • Current mode.
    • Variable frequency from 50kHz to 750kHz.
    • Accurate reference voltage (1.0V ±1.5%).
    • Precision EN threshold (±3%).
    • Soft-start function
    • 0µA Standby current
    • Over Current Protection (OCP), Under Voltage Lockout (UVLO), Thermal-Shutdown TSD), Over Voltage Protection (OVP) Thermally enhanced HTSOP-J8 package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9G102G-LB 6V to 42V, 0.5A 1ch Simple Buck Converter Integrated FET SSOP6   inquiry
BD9E103FJ 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9S200MUF-C 2.7V to 5.5V Input, 2A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9S400MUF-C 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9F800MUX 4.5V to 28V Input, 8.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter VQFN11X3535A   inquiry
BD9B333GWZ Single Synchronous Buck DC/DC Converter, 2.7V to 5.5V Input, 3.0A Integrated MOSFET UCSP35L1   inquiry
New Products:
 
 
Technical Data
Reference Circuits and Bomlist

Reference Circuits and Bomlist

Evaluation Board User's Guide

BD9G341AEFJ Evaluation Board User's Guide

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Thermal Resistance

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter