Not Recommended for New Designs BD9A302QWZ
2.7V to 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9A302QWZ-E2
Package | UMMP008AZ020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

3.85

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x2 (t=0.4)

Find Similar

Features:

  • Single Synchronous Buck DC/DC Converter
  • SLLM™ (Simple Light Load Mode) Control
  • Over Current Protection
  • Short Circuit Protection
  • Thermal Shutdown Protection
  • Under Voltage Lockout Protection
  • UMMP008AZ020 Package (Backside Heat Dissipation)
X

Most Viewed