Downloading...
 
product-image
 

Multi-channel System Power Supply ICs for Small to Middle PANEL - BD9862MUV

Multi-output power supply applications built into a single chip makes it possible to configure a compact LCD panel power supply using fewer parts while ensuring compatibility with a wide variety of systems, from PC monitors to LCD TVs.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9862MUV-E2 Active VQFN024V4040 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vin1(Min.)[V] 1.8
Vin1(Max.)[V] 5.5
SW frequency(Max.)[MHz] 1.4
Output Source Voltage[V] to 15
Output Logic Voltage[V] -
Output Logic Voltage2[V] -
Output Gate Voltage[V] Variable
Start up Sequence Circuit Yes
Auto Data Read No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Input voltage range: 1.8V to 4.5V
        (The input voltage can be 5.5V if a double charge pump is not used)
    ・3ch Buffers.
    ・The step-up switching regulator has a built-in output FET (CH1)
    ・There is a built-in PWM/PFM automatic switching charge pump circuit with
        a fixed PWM terminal (CH2,3)
    ・Switching regulator oscillation frequency: 1.0MHz(typ.)
    ・Charge pump oscillation frequency: 500kHz(typ.)
    ・There is a built-in circuit to discontinue output (timer latch type) in
        the event of overload
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81870EFV-M Step-up / Inverted 2ch Switching Regulator HTSSOP-B20   Buy Sample
BM81810MUV-M Automotive Panel Power Management IC VQFN32SV5050 - Buy Sample
BD81842MUV-M Automotive Panel Power Management IC VQFN24SV4040   Buy Sample
BM81110MUW 12V Input Multi-Channel System Power Supply IC VQFN40W6060A   inquiry
BD8174MUV Output voltage fixed-type Multi-channel System Power Supply IC VQFN048V7070   inquiry
BM81004MUV 12V Input Multi-Channel System Power Supply IC VQFN48V7070A   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance