Last Time Buy BD9757MWV
Power Management IC for DSC/DVCs

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD9757MWV-E2
Status | Last Time Buy
Package | UQFN044V6060
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

8

Operating Frequency [MHz]

1.2

Supply Voltage [V]

1.5 to 5.5

Reference Voltage1 [V]

0.8

Reference Voltage2 [V]

1

Reference Voltage Precision1 [%]

±1.0

Reference Voltage Precision2 [%]

±1.25

Step up [ch]

3

Step Down [ch]

4

Inverting [ch]

1

Built-in FET [ch]

7

Synchronous Rectifier [ch]

5

Load Switch [ch]

2

Package Size [mm]

6x6 (t=1)

Find Similar

Features:

  • 1.5V minimum input operating for VBAT pin.
  • Mounted with a total of 8ch including step-up converter 2ch,
    step-down converter 4ch, positive to negative converter 1ch,
    step-up converter for LED 1ch.
  • All channels contain internal phase compensation.
  • Operating frequency 1.2MHz (CH1-5), 600kHz (CH6-8).
  • Contains LED light control function for LCD back light.

X

Most Viewed