Boost 1channel white LED driver For large LCDs - BD9488F

BD9488F is a high efficiency driver for white LEDs anddesigned for large LCDs. This IC is built-in a boostDCDC converters that employ an array of LEDs as thelight source. BD9488F has some protect function againstfault conditions, such as the over-voltage protection(OVP), the over current limit protection of DCDC (OCP),LED over current protection (LEDOCP), the opendetection of LED string. Therefore BD9488F is availablefor the fail-safe design over a wide range output voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BD9488F-GE2 Active SOP18 2000 2000 Taping Yes
Topology Boost
Number of Outputs 1
Vin(Min.)[V] 9.0
Vin(Max.)[V] 18.0
Frequency(Max.)[MHz] 0.8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Current mode DCDC converter
    ・ Vout discharge circuit as shutdown
    ・ LED protection circuit (OPEN protection, LED OCP protection)
    ・ LED protect detection as small PWM dimming signal
    ・ Over-voltage protection (OVP) for the output voltage.
    ・ Adjustable soft start time constant
    ・ The wide range of analog dimming 0.2V-3.5V
    ・ The built-in transformation circuit from pulse to DC
    ・ 2 PWM dimming signal
    ・ The UVLO detection for the input voltage of the power stage
    ・ FAIL logic output
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance