White LED Driver for large LCD Panels (DCDC Converter type) - BD9479FV

BD9479FV is a high efficiency driver for white LEDsand designed for large LCDs. This IC is built-in a boostDCDC converters that employ an array of LEDs as thelight source. BD9479FV has some protect functionagainst fault conditions, such as the over-voltageprotection (OVP), the over current limit protection ofDCDC (OCP), the short circuit protection (SCP), theopen detection of LED string. Therefore BD9479FV isavailable for the fail-safe design over a wide rangeoutput voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BD9479FV-GE2 Active SSOP-B40 2000 2000 Taping Yes
Topology Boost
Number of Outputs 8
Vin(Min.)[V] 9.0
Vin(Max.)[V] 35.0
Frequency(Max.)[MHz] 0.8
Integrated FET No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ 8ch LED constant current driver (external PNP Tr Type)
    ・ Maximum LED setting current 500mA (VREF pin setting)
    ・ Build-in DC/DC converter
    ・ Analog Dimming (Linear) function
    ・ Individual channel PWM Dimming function
    ・ LED protection function (Open Short protection) [PWM-independent Type]
    ・ Output short protection (OVP)
    ・ Built-in Timer latch function (CP)
    ・ Built-in under voltage Lockout function (UVLO)・over voltage protection (OVP)
    ・ Built-in FAIL indication function
    ・ Built-in OVP voltage Feedback function
    ・ Built-in PWM-independent soft start circuit
    ・ SSOP-B40 Package
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance