White LED driver for medium sized and large sized LCD back light - BD9470AFM

BD9470AFM is high efficiency driver for white LED. They are designed for large sized LCD. BD9470AFM is built-in DCDC converter that supply appropriate voltage for light source. BD9470AFM is also built-in protection function for abnormal state such as OVP: over voltage protection, OCP: over current limit protection of DCDC, SCP: short circuit protection, open detection of LED string. Thus they are used for conditions of large output voltage and load conditions.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BD9470AFM-GE2 Active HSOP-M28 1500 1500 Taping Yes
Topology Boost
Number of Outputs 6
Vin(Min.)[V] 9.0
Vin(Max.)[V] 35.0
Output Current(Max.)[mA] 250.0
Frequency(Max.)[MHz] 0.15
Integrated FET No
Dimming PWM
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • · 6chLED constantcurrent driver
    · LED maximum output current 250mA
    · Individual PWM dimming modulation allowed for LEDs
    · ±2%LED current accuracy (when eachLED is set to 130mA)
    · Built-inLED feedback voltage automatic adjustment circuit according toLED current
    · Built-in start-up circuit independent of PWM light modulation
    · built-in VOUT・FB voltage maintenance function when PWM=Low(0%)
    · Built-in LED current stabilization circuit while scanning operation is performed
    · Built-in VOUT discharge circuitwhile shutdown
    · Built-inLED protection(OPEN / SHORT protection)
    · Individual detection and individual LED OFF for both open and short circuit
    · AdjustableLED short-circuit protection threshold
    · PWM-independentLED protection
    · VOUT over voltage protection (OVP) and reduced voltage protection(SCP) circuit
    · Built-in failure indication function
    · Built-inISET pin short-circuit protection circuit
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance