BD9416FS
2ch Boost up type White LED Driver for large LCD
BD9416FS
BD9416FS
2ch Boost up type White LED Driver for large LCD
BD9416FS is a high efficiency driver for white LEDs and is designed for large LCDs. BD9416FS has a boost DCDC converter that employs an array of LEDs as the light source. BD9416FS has some protection functions against fault conditions, such as over-voltage protection (OVP), over current limit protection of DCDC (OCP), LED OCP protection, and Over boost protection (FBMAX). Therefore it is available for the fail-safe design over a wide range output voltage.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD9416FS-E2
Status |
Recommended
Package |
SSOP-A24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Topology
Boost
Vin(Min.)[V]
9
Vin(Max.)[V]
35
Number of Outputs
2
Switching Frequency (Max.)[MHz]
1
Dimming
DC / PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
10x7.8 (t=2.1)
Features:
- DCDC Converter with Current Mode
- LED Protection Circuit (Over Boost Protection, LED OCP Protection)
- Over Voltage Protection (OVP) for the Output Voltage VOUT
- Adjustable Soft Start
- Adjustable Oscillation Frequency of DCDC
- Analog Dimming from 0.2V to 3.0V
- LED Dimming PWM Over Duty Protection(ODP)