BD9397EFV
White LED Driver for large LCD panel

BD9397EFV is a high efficiency driver for white LEDs and designed for large LCD panel. This IC is built-in high current drive and high responsibility type 6ch LED drivers and 1ch boost DCDC converter. BD9397EFV has some protect function against fault conditions, such as the over-voltage protection (OVP), LED OPEN and SHORT protection, the over current limit protection of DCDC (OCP). Therefore BD9397EFV is available for the fail-safe design over a wide range output voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9397EFV-GE2
Status | Active
Package | HTSSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Total Output Current (Max.)[mA]

400

Number of Outputs

6

Switching Frequency (Max.)[MHz]

1.25

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=1)

Find Similar

Features:

  • 6ch Constant LED drivers,
    available 400mA drive per 1ch.
  • Constant current accuracy ±1.8%(IC only)
  • Each 6ch external PWM inputs can control independent dimming .
  • Current analog(linear) dimming by VREF
  • 1ch boost controller with current mode
    (external FET)
  • Several protection functions
    DCDC part: OCP/OVP/UVLO/TSD
    LED driver part: OPEN,SHORT detection
  • SHORT detection voltage is set by LSP terminal.Error detection output FAIL terminal inside
    (normal=Open, error=Drain)
X

Most Viewed