BD9325FJ-LB
4.75V to 18V, 2A 1ch Buck Converter Integrated FET

This is the product guarantees long life cycle in Industrial market. The BD9325FJ-LB, BD9326EFJ-LB and BD9329EFJ -LB are step-down regulators that integrate a low resistance high side N-channel MOSFET. It achieves 2A / 3A / 4A continuous output current over a wide input supply range. Current mode operation provides fast transient response and easy phase compensation.

Product Detail

 
Part Number | BD9325FJ-LBE2
Status | Active
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.75

Vin1(Max.)[V]

18

Vout1(Min.)[V]

0.9

Vout1(Max.)[V]

14.4

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

0.38

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

・Long Life Cycle Product
For Industrial Applications.
・Low ESR Output Ceramic Capacitors are
Available
・Low Stanby Current during Shutdown Mode
・Feedback voltage
・ 0.9V ± 1.5%(Ta=25℃),
・ 0.9V ± 3.0%(Ta=-25℃ to 85℃)
・Protection circuit:
・ Under Voltage lockout protection circuit
・ Thermal shutdown circuit
・ Over Current protection circuit
X

Most Viewed