Downloading...
 
product-image
 

6.0-18V 2A 2ch Buck converter - BD9302FP

The BD9302FP is a 2channel step-down switching regulator controller with a 2.5MHz, 2A power switch and available 2.5MHz high speed switching frequency with external resistance, supporting for a wide input voltage range of 6 to 18V.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9302FP-E2 Active HSOP25 2000 2000 Taping Yes
 
Specifications:
Grade Standard
ch 2
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 6.0
Vin1(Max.)[V] 18.0
Vout1(Min.)[V] 0.8
Vout1(Max.)[V] 14.4
Iout1(Max.)[A] 2.0
Vin2(Min.)[V] 6.0
Vin2(Max.)[V] 18.0
Vout2(Min.)[V] 0.8
Vout2(Max.)[V] 14.4
Iout2(Max.)[A] 2.0
SW frequency(Max.)[MHz] 2.5
Light Load mode No
EN No
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・2ch Switching regulator
    ・200kHz to 2.5MHz Operating Frequency
    ・Wide operating INPUT Range 6 to 18V
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9528AMUV 5.5-28V 2ch Synchronous Buck converter(controller) with Built-in Linear Regulator VQFN032V5050   inquiry
BD95602MUV-LB 5.5V to 28V Input, 2ch Synchronous Buck DC/DC Controller VQFN032V5050   Buy Sample
BD93291EFJ Dual Synchronous Buck Converter HTSOP-J8   Buy Sample
BD9535MUV 3.0-28V 2ch Synchronous Buck converter(controller) VQFN032V5050   inquiry
BD9536FV 7.5-15V 2ch Synchronous Buck converter(controller) with Built-in Linear Regulator SSOP-B28   inquiry
BA9741FS 3.6-35V 2ch Boost / Inverting / Buck converter(controller) SSOP-A16   Buy Sample
New Products:
 
 
Technical Data
Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance