Downloading...
 
product-image
 

Single-output Step-up, Negative Voltage, Step-down Switching Regulators (Controller type) - BD9300FV

BD9300FV is 1 channel DC / DC converter controller.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9300FV-E2 Active SSOP-B14 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Controller
Buck / Boost / Buck-Boost / Inverting Buck / Boost / Inverting
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 3.6
Vin1(Max.)[V] 35.0
Iout1(Max.)[A] 0.03
SW frequency(Max.)[MHz] 0.8
Light Load mode No
EN No
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・1ch PWM Control DC / DC Converter Controller
    ・Input Voltage Range : 3.6 to 35V
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9300F Single-output Step-up, Negative Voltage, Step-down Switching Regulators (Controller type) SOP14   Buy Sample
New Products:
 
 
Technical Data
Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Thermal Resistance

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters