BD9300F
Single-output Step-up, Negative Voltage, Step-down Switching Regulators (Controller type)

BD9300F is 1 channel DC / DC converter controller.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9300F-E2
Status | Active
Package | SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Controller

Topology

Buck / Boost / Inverting

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

3.6

Vin1(Max.)[V]

35

Iout1(Max.)[A]

0.03

SW frequency(Max.)[MHz]

0.8

Light Load mode

No

EN

No

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

8.7x6.2 (t=1.71)

Find Similar

Features:

・1ch PWM Control DC / DC Converter Controller
・Input Voltage Range : 3.6 to 35V
X

Most Viewed