Downloading...
 
product-image
 

Constant Current LED Driver with PWM Brightness Control for up to 36 LEDs - BD9206EFV

BD9206EFV is an IC with a built-in 6ch high-accuracy (absolute accuracy:±4%) constant-current driver. Capable of lighting a maximum of 36 white LEDs with 6 rows×6 lines. Due to the wide input voltage range (8V to 30V), it can be widely used from a backlights of Note PC and PDA etc. to LED light sources of Scanner and PPC etc. Moreover, it restrain the generation of heat at the time of large current drive because of adoption of high-heat-radiation package(HTSSOP-B20).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9206EFV-E2 Active HTSSOP-B20 2500 2500 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 6
Dimming PWM
Per Channel Drive(Max.)[mA] 32.0
Ch to Ch Accuracy(Typ.)[±%] 5.0
Vout(Max.)[V] 28.0
Data Vin(Min.)[V] 0.8
Data Vin(Max.)[V] 2.0
LED Open Detection No
Vin(Min.)[V] 8.0
Vin(Max.)[V] 30.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・A wide input voltage range(8V to 30V)
    ・Capable of driving a maximum of 36 white LEDs of 6 seriesx6 parallel
    ・Value of constant current is set by the VSET terminal
    ・Due to the STBY terminal, the consumption current at the time of standby is low
    ・PWM dimming is possible due to the clock input to the EN terminal
    ・Built-in 5V regulator
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8378FV-M 8ch LED Driver IC with 3-line Serial Interface SSOP-B16   Buy Sample
BD83740HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   inquiry
BD18340FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   inquiry
BD18341FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   inquiry
BD8379EFV-M 12ch LED Driver IC with 3-line Serial Interface HTSSOP-B20   Buy Sample
BD2808MUV-M 24ch Constant Current LED Driver IC with 2-line Serial Interface VQFN48MCV070   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance