Downloading...
 
product-image
 

4.5-5.5V 1.5A/1.5A 2ch Buck converter - BD9152MUV

ROHM's high efficiency dual step-down switching regulator BD9150 / 52MUV is a power supply designed to produce a low voltage including 3.3, 1.2volts from 5.0volts power supply line. Offers high efficiency with our original pulse skip control technology and synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9152MUV-E2 Active VQFN020V4040 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 2
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 4.5
Vin1(Max.)[V] 5.5
Vout1(Min.)[V] 3.3
Vout1(Max.)[V] 3.3
Iout1(Max.)[A] 1.5
Vin2(Min.)[V] 4.5
Vin2(Max.)[V] 5.5
Vout2(Min.)[V] 0.8
Vout2(Max.)[V] 2.5
Iout2(Max.)[A] 1.5
SW frequency(Max.)[MHz] 1.0
Light Load mode Yes
EN Yes
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・2ch Switching Regulator
    ・Offers fast transient response with current mode PWM control system
    ・Offers highly efficiency for all load range with synchronous rectifier (Pch / Nch FET) and SLLM™ (Simple Light Load Mode)
    ・Incorporates soft-start function
    ・Incorporates ULVO functions
    ・Incorporates thermal protection and short-current protection circuit with time delay function
    ・Incorporates shutdown function. Icc=0μA (Typ.)
    ・Incorporates independent shutdown function for each out put
    ・Output current max 1.5A / 1.5A
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9S300MUF-C 2.7V to 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9E104FJ 7.0 V to 26.0 V Input, 1 A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9V101MUF-LB 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET VQFN24FV4040   inquiry
BD70522GUL Nano Energy™ - Ultra Low Iq Buck Converter For Low Power Applications VCSP50L1C   Buy Sample
BD9E103FJ 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9S400MUF-C 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
New Products:
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)