Downloading...
 
product-image
 

2.6V to 5.5V, 2A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter - BD90521MUV-C

The BD90521MUV-C is a synchronous step-down converter which operates in current mode. It can operate with maximum frequency of 2.4 MHz, and can downsize external parts such as inductor. It can supply a maximum output current of 2A with built-in Pch and Nch output MOSFET. Output voltage and oscillation frequency can be adjusted by external resistors and can also be synchronized with an external clock.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD90521MUV-CE2 Active VQFN20SV4040 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 2.6
Vin1(Max.)[V] 5.5
Vout1(Min.)[V] 0.6
Vout1(Max.)[V] 5.0
Iout1(Max.)[A] 2.0
SW frequency(Max.)[MHz] 2.4
Light Load mode No
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • Up to 2.4MHz movement
    • Excellent Load Response by Current Mode Control
    • Built-in Pch/Nch Output MOSFET.
    • Frequency Synchronization with External Clock.
    • Output Error Monitor Terminal (PGOOD Terminal)
    • Adjustable Output Voltage and Oscillation Frequency by External Resistors.
    • Built-in Self-Reset Type Overcurrent Protection.
    • Built-in Output Overvoltage/Short Circuit Detection.
    • Built-in Temperature Protection (TSD) and UVLO.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD90521EFV-C 2.6V to 5.5V, 2A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter HTSSOP-B20   Buy Sample
BD90541MUV-C 2.6V to 5.5V, 4A, 0.3MHz to 2.4MHz Synchronous Step-Down Converter VQFN20SV4040   Buy Sample
New Products:
 
 
Technical Data
Capacitor Calculation for Buck converter IC

This application note explains the calculation of external capacitor value for buck converter IC circuit.

Inductor Calculation for Buck converter IC

This application note covers the steps required in choosing the inductor and to calculate the value used in buck regulator IC circuits.

Resistor Value Table to set Output Voltage of Buck Converter IC

This Application Note offers reference table to easily set resistor values for output voltage with various internal reference voltages VREF.

Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

PCB Layout Techniques of Buck Converter

Major problems that arise from in appropriate layout may cause increase in noise superposed by output and switching signal, the deterioration of regulator, and also lack of stability...

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Using unmatched MLCC may not obtain required target characteristics for power supply circuit and may cause abnormal operation. This application note explains the important points while using MLCC.

Calculation of Power Loss (Synchronous)

This application note describes how to obtain the power loss required to calculate the temperature of a semiconductor device. Temperature control is important to ensuring product reliability.

Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

Considerations for Power Inductors Used for Buck Converters

This application note explains the features and things to consider when shopping for power inductors.

Snubber Circuit for Buck Converter IC

In buck converter ICs, many high-frequency noises are generated at switch nodes. A snubber circuit provides one way of eliminating such harmonic noise. This application note explains how to set up the RC snubber circuits.

Efficiency of Buck Converter

This application note explains power loss factors and methods for calculating them. It also explains how the relative importance of power loss factors depends on the specifications of the switching power source.

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.