Downloading...
 
product-image
 

50V 200mA 1-Channel LED Source Driver for Automotive - BD8372EFJ-M

BD8372HFP-M and BD8372EFJ-M are a LED source driver with the capability of withstanding high input voltage (50V Max.). The fixed current output can change in the H/L current, and it is the best for automotive LED drive. It is built into LED open/short protection, external resistance open/short protection and over voltage overheating protection and high reliability can be achieved. When driving two or more LED by using two or more IC, it can be done to control LED all together turning off even if LED causes short/open in a certain row.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8372EFJ-ME2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 1
Per Channel Drive(Max.)[mA] 200.0
Vout(Max.)[V] 50.0
LED Open Detection Yes
Vin(Min.)[V] 5.5
Vin(Max.)[V] 40.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・Input voltage range 5.5 to 40V
    ・Changeable type fixed current source driver(200 mA max)
    ・Current accuracy ±3%(VIN=13 V, Ta=25℃)
    ・H/L Current setting switch control
    ・Built-in LED open/short protection circuit
    ・Built-in ISET open/short protection circuit
    ・Built-in over voltage overheating protection and temperature protection circuit
    ・Error state output detection function (PBUS)
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8378FV-M 8ch LED Driver IC with 3-line Serial Interface SSOP-B16   Buy Sample
BD83740HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   inquiry
BD18340FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD18341FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD8379EFV-M 12ch LED Driver IC with 3-line Serial Interface HTSSOP-B20   Buy Sample
BD2808MUV-M 24ch Constant Current LED Driver IC with 2-line Serial Interface VQFN48MCV070   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance