Downloading...
 
product-image
 

Multi-channel System Power Supply ICs for Small to Middle PANEL - BD8179MUV

The BD8179MUV is a system power supply IC for TFT panels. A 1-chip IC providing a total of three voltages required for TFT panels, i.e., source voltage, gate high-level, and gate low-level voltage, thus constructing a TFT panel power supply with minimal components required.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8179MUV-E2 Active VQFN032V5050 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vin1(Min.)[V] 2.6
Vin1(Max.)[V] 5.5
SW frequency(Max.)[MHz] 1.2
Output Source Voltage[V] to 19
Output Logic Voltage[V] -
Output Logic Voltage2[V] -
Output Gate Voltage[V] Variable
Start up Sequence Circuit Yes
VCOM[ch] 1
Buffer for Gamma[ch] 5
Auto Data Read No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Incorporates a step-up DC / DC converter.
    ・VGON / VGOFF liner regulator.
    ・5ch Buffer.
    ・Incorporates a gate shading function
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81870EFV-M Step-up / Inverted 2ch Switching Regulator HTSSOP-B20   Buy Sample
BM81810MUV-M Automotive Panel Power Management IC VQFN32SV5050 - Buy Sample
BD81842MUV-M Automotive Panel Power Management IC VQFN24SV4040   Buy Sample
BM81110MUW 12V Input Multi-Channel System Power Supply IC VQFN40W6060A   Buy Sample
BD8174MUV Output voltage fixed-type Multi-channel System Power Supply IC VQFN048V7070   inquiry
BM81004MUV 12V Input Multi-Channel System Power Supply IC VQFN48V7070A   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance