Last Time Buy BD8157EFV
Single-channel Source Voltage Output Power Supply ICs with Gamma Buffer Amp

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD8157EFV-E2
Status | Last Time Buy
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vin1(Min.)[V]

2.1

Vin1(Max.)[V]

4

SW frequency(Max.)[MHz]

1.2

Output Source Voltage[V]

to 14

Output Logic Voltage[V]

-

Output Logic Voltage2[V]

-

Output Gate Voltage[V]

-

Start up Sequence Circuit

No

VCOM[ch]

1

Buffer for Gamma[ch]

4

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.5x6.4 (t=1)

Find Similar

Features:

・Incorporates a step-up DC / DC converter.
・4ch Buffer.
・1ch VCOM.
X

Most Viewed