Not Recommended for New Designs
BD8153EFV
Multi-channel System Power Supply ICs for Small to Middle PANEL
BD8153EFV
Not Recommended for New Designs
BD8153EFV
Multi-channel System Power Supply ICs for Small to Middle PANEL
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD8153EFV-E2
Status |
Not Recommended for New Designs
Package |
HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Vin1(Min.)[V]
2.1
Vin1(Max.)[V]
6
SW frequency(Max.)[MHz]
1.1
Output Source Voltage[V]
to 18
Output Logic Voltage[V]
3.3
Output Logic Voltage2[V]
-
Output Gate Voltage[V]
Variable
Start up Sequence Circuit
Yes
Auto Data Read
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
7.8x7.6 (t=1)
Features:
・Incorporates a step-up DC / DC converter.・Incorporates a 3.3-V regulator.
・Incorporates positive and negative-side charge pumps.
・Incorporates a gate shading function