Downloading...
 
product-image
 

2.5-5.5V 1ch Boost converter - BD8152FVM

BD8152FVM are the 1 channel step-up switching regulator which builds in the low voltage FET. Input voltage is 2.5V to 5.5V realizing the low consumption power. High accuracy feedback voltage ±1% is established and the brightness dispersion of TFT-LCD panel is suppressed.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8152FVM-TR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Boost
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 2.5
Vin1(Max.)[V] 5.5
Vout1(Min.)[V] 2.5
Vout1(Max.)[V] 14.0
Iout1(Max.)[A] 1.4
SW frequency(Max.)[MHz] 1.2
Light Load mode No
EN Yes
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Current mode PWM system
    ・Input voltage is 2.5V to 5.5V
    ・Switching frequency is variable as 600kHz / 1,200kHz.
    ・Built-in 0.25Ω power switch
    ・Feedback voltage 1.245±1%
    ・Built-in under-voltage lockout protection circuit
    ・Built-in overcurrent protection circuit
    ・Built-in thermal shutdown circuit
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8158FVM 1.5-5.5V 1ch Boost converter MSOP8   inquiry
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

Calculation of Power Loss (Synchronous)

This application note describes how to obtain the power loss required to calculate the temperature of a semiconductor device. Temperature control is important to ensuring product reliability.

Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.