Last Time Buy BD81026MUV
Power Supply IC Series for TFT-LCD Panels Gamma voltage generated IC with built-in DAC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BD81026MUV-E2
Status | Last Time Buy
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vin1(Min.)[V]

2.1

Vin1(Max.)[V]

3.6

SW frequency(Max.)[MHz]

0.4

Buffer for Gamma[ch]

12

Clock Frequency[MHz]

0.4

DAC[bit]

10

Serial I/F

I2C

Auto Data Read

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

  • Built in 10bit DAC (12ch)
  • Built in DAC output buffer amplifier (12ch)
  • Double Register switch synchronously function (BKSEL)
  • DAC output latch function (LD)
  • I²C interface (SDA, SCL)
    STANDARD-MODE, FAST-MODE changeable
  • Thermal Shut-Down circuit
  • Under Voltage Lock-Out function
  • Power ON Reset circuit
  • Input tolerant (SDA, SCL, BKSEL, LD)
  • VQFN024V4040 package
X

Most Viewed