Downloading...
 
product-image
 

Ultra Low Quiescent Current LDO Regulator - BD733L2EFJ-C

The BD7xxL2EFJ/FP-C Series are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 200mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD733L2EFJ-CE2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 50.0
ch 1
Vin(Min.)[V] 4.37
Vin(Max.)[V] 45.0
Vout (Typ.) [V] 3.3
Vout Precision ±2.0%
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.0060
Shutdown Function No
I/O Voltage Difference (Typ.)[V] 0.6(Io=0.2A)
Ripple Rejection [dB] 63.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・ Ultra low quiescent current: 6μA (Typ.)
    ・ Output current capability: 200mA
    ・ High output voltage accuracy: ±2%
    ・ Low saturation voltage by using PMOS output transistor.
    ・ Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
    ・ Integrated thermal shutdown to protect the IC from overheating at overload conditions.
    ・ Low ESR ceramic capacitor can be used as output capacitor.
    ・ HTSOP-J8, TO252-3, 2type package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD733L2FP3-C Ultra Low Quiescent Current LDO Regulator SOT223-4F   Buy Sample
BD750L2FP3-C Ultra Low Quiescent Current LDO Regulator SOT223-4F   Buy Sample
BD750L2EFJ-C Ultra Low Quiescent Current LDO Regulator HTSOP-J8   Buy Sample
BD733L2FP-C Ultra Low Quiescent Current LDO Regulator TO252-3   Buy Sample
BD750L2FP-C Ultra Low Quiescent Current LDO Regulator TO252-3   Buy Sample
New Products:
 
 
Technical Data
Table of resistance for output voltage setting on linear regulator Ics

This application notes provide tables for each series so that it is easy to set the resistance value for the output voltage setting from various internal reference voltages VREF.

Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

Basics of Linear Regulators

A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...

Linear Regulator Specifications

Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.

Reverse Voltage Protection

A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...

Simple Test Method for Estimating the Stability of Linear Regulators

Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...

Thermal Calculation for Linear Regulator

The loss in linear regulators increases as the difference between the input and output voltages increases. Since most of the loss is converted to heat, a very large amount of heat may be generated in some conditions...

Power Source ON/OFF Characteristics for Linear Regulator

When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.

Connecting LDOs in Parallel

Provides some hints on how to connect LDOs in parallel.