Downloading...
 
product-image
 

2ch Variable Step CMOS LDO Regulator - BD7003NUX

This series includes 2ch and 3ch types that eliminates the need for an input capacitor, resulting in increased space savings. The BD7003NUX integrates a 2ch circuit, provides 9 output patterns (based on the settings of 2 input terminals (P1 and P2)), and is offered in a compact package ideal for compact devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD7003NUX-E2 Active VSON008X2020 4000 4000 Taping Yes
 
Specifications:
Grade Standard
ch 2
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1.5 to 2.9
Vout Precision ±1.8%
Iout(Max.)[A] 0.3
Iout2(Max.)[A] 0.3
Circuit Current[mA] 0.055
Output Short Current[mA] 150
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Under Voltage Lock Out Yes
Discharge Function Yes
I/O Voltage Difference (Typ.)[V] 0.09(Io=0.1A)
Ripple Rejection [dB] 66.0
Load Regulation[mV] 0.2%(Io=1 to 300mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・2-channel 300mA, CMOS-type LDOs.
    ・Pin-Programmable Output Voltage.
        (9 steps adjustable VO;See the Table of "Output-Voltage Programming".)
    ・LDOs Power ON/OFF Enable Control.
    ・2.0mm×2.0mm Package.
    ・Small Ceramic Output Capacitors(1μF)
    ・Equipped with Over Current Limiter and Thermal Shutdown Circuit(TSD).
 
 
Technical Data
Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Reverse Voltage Protection

Application Note

Thermal Calculation for Linear Regulator