BD6994FV
Multifunction Single-phase Full-wave Fan Motor Driver

BD6994FV is a 1chip driver for 12V single-phase full-wave fan motor. This IC employs the Bi-CMOS process and incorporates various functions such as low ON resistance, low power consumption and quiet drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6994FV-GE2
Status | Recommended
Package | SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

17

Power Supply Voltage (Min.) [V]

4.5

Iout (Max.)[A]

1.2

Vcc (Max.)[V]

20

Drive Type

BTL

Speed Control

DC/PWM

Standby mode

Yes

FG/AL Signal

FG/AL

Usage

PC, Video Projector

Number of phase

Single-phase

Power supply

4.5 to 17

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

  • SSOP Small Package
  • BTL Soft Switching Drive
  • Stand-by Function
  • Speed Controllable by DC / Pulse Input
  • Quick Start
  • Duty Control Start-up Function
  • Lock Protection and Automatic Restart (without External Capacitor)
  • Rotation Speed Pulse Signal (FG) Output
  • Lock Alarm Signal (AL) Output
X

Most Viewed