BD6962FVM
PWM speed control, small package type, FG output

This series is able to change the rotational speed of the motor by external PWM input signal.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6962FVM-TR
Status | Active
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

14

Power Supply Voltage (Min.) [V]

3.3

Iout (Max.)[A]

0.8

Vcc (Max.)[V]

15

Drive Type

BTL

Speed Control

PWM

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V / 12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・Compact package
・Direct PWM speed control
・BTL soft switched drive
・Lock protection without external capacitor
・FG output
X

Most Viewed