BD6961F
PWM speed control, FG output

This series is able to change the rotational speed of the motor by external PWM input signal.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6961F-E2
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

14

Power Supply Voltage (Min.) [V]

3.3

Iout (Max.)[A]

1

Vcc (Max.)[V]

15

Drive Type

BTL

Speed Control

PWM

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

5V / 12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

・Direct PWM speed control
・BTL soft switched drive
・Lock protection without external capacitor
・FG output
X

Most Viewed