BD65B60GWL
Max. 28.5V Output 2Strings (25mA/ch) White LED Driver

BD65B60 is a white LED driver IC that integrates PWM step-up DC/DC converter with boost-capability of up to maximum 28.5V and current driver with drive capability of up to 25mA(Typ.) maximum setting. Precise brightness can be controlled at wide ranges through the external PWM pulse input.
This IC features highly accurate current drivers with low differential current errors between channels, thus, reducing brightness spots on the LCD panel. Moreover, its small package is suited for saving space.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD65B60GWL-E2
Status | Active
Package | UCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Number of Outputs

2

Switching Frequency (Max.)[MHz]

1.1

Integrated Switching FET

Yes

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.4x1.8 (t=0.55)

Find Similar

Features:

・ High efficiency PWM step-up DC/DC converter
fSW1 = 1.1MHz(Typ.), fSW2 = 0.60MHz(Typ.)
・ High accuracy & good matching current drivers (2ch)
・ Soft Start function
・ Drives up to 8 LEDs in series per channel
・ Lower input voltage range requirement (2.7V to 5.5V)
X

Most Viewed