BD65491FV
1-Channel Lens Driver for Single-lens Reflex Cameras

The BD65491FV motor driver provides 1 Full-ON Drive H-bridge channel, while BD65492MUV provides 2 Full-ON Drive H-bridge channels. These ICs feature wide range operating from 1.8V and low power consumption by high switching speed in a compact surface mount package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD65491FV-E2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

16

Power Supply Voltage (Min.) [V]

1.8

Vcc (Max.)[V]

20

Iout (Max.)[A]

1.2

Iout Peak (Max.)[A]

3.2

Output On Resistance (Typ.)[Ω]

0.35

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Low ON-Resistance Power DMOS output: Full-ON Drive block with 0.35Ω Typ.
  • Range of motor power supply voltage: 1.8V to 16.0V
  • Charge pump-less type with p-channel DMOS for the upper side transistor
  • The highest performance in regard to switching speed, and 4-values selection
    Turn On Time: 150ns & Turn Off Time: 50ns
  • Drive mode switch function
  • Maximum output current for H-bridge: DC maximum 1.2A, Peak maximum 4.0A
  • Control input pins corresponding to the signal of 1.8V system
  • Built-in UVLO (Under Voltage Lockout Protection) function & TSD (Thermal Shut Down) circuit
  • Standby current: 0μA Typ.

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed