BD6422EFV
High Voltage Series Stepper Motor Drivers

BD6425EFV, BD6423EFV, BD6422EFV are a low power consumption PWM constant current-drive driver series of stepper motor with power supply's rated voltage of 45V and rated output current of 1.0A, 1.5A. For input interface, BD6425 / 6423EFV is CLK-IN drive mode and BD6422EFV is parallel IN drive mode. There are excitation modes of FULL STEP & HALF STEP (2 kinds), QUATER STEP mode, and for current decay mode, four kinds of ratio of FAST DECAY & SLOW DECAY can be set, so the optimum control conditions for every motor can be realized. In addition, being able to drive with one system of power supply makes contribution to the set design's getting easy.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6422EFV-E2
Status | Recommended
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

42

Power Supply Voltage (Min.) [V]

19

Vcc (Max.)[V]

45

Iout (Max.)[A]

1

Output On Resistance (Typ.)[Ω]

2

Step

to 1 / 4

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1)

Find Similar

Features:

・Low on-resistance DMOS, rated output current 1.0A
・PARALLEL-IN drive
・QUARTER STEP
・Power-saving function
・Forward rotation & reverse rotation switching function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・Compact, thin-shape, and high heat dissipation package
・Current decay mode selection(Mix decay)
・One power supply system 45V
X

Most Viewed