Not Recommended for New Designs BD63873EFV
High Performance, High Reliability 36V Series Stepper Motor Driver

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BD63873EFV

Part Number
BD63873EFV
BD63873EFV
BD63710AEFV
BD63710AEFV
Ordering Part Number BD63873EFV-E2 BD63710AEFV-E2
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package HTSSOP-B28 HTSSOP-B28
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Vcc(Max.)[V] 36.0 36.0
Power Supply Voltage (Max.) [V] 28.0 28.0
Power Supply Voltage (Min.) [V] 19.0 19.0
Iout (Max.)[A] 1.0 1.0
Iout Peak (Max.)[A] 1.5 1.5
Output On Resistance (Typ.)[Ω] 1.9 1.2
I/F CLK-IN CLK-IN
Step to 1 / 4 to 1 / 4
MIX DECAY Function Yes Yes
Single power supply input Yes Yes
Automotive class No No
Temperature (Min.)[°C] -25 -25
Temperature (Max.)[°C] 85 85
Package Size [mm] 9.7x6.4 (t=1) 9.7x6.4 (t=1)
X

Most Viewed