BD63536FJ
Step-down, High-efficiency Switching Regulators (Controller type)
BD63536FJ
BD63536FJ
Step-down, High-efficiency Switching Regulators (Controller type)
The BD63536FJ is a gate direct drive switching regulator operational at a power supply voltage from 3V. This regulator uses a compact package SOP-J8 and operates as a switching regulator for the voltage control type of step-down DC/DC converter. The regulator features reliable design with ±1% reference voltage accuracy, built-in current limit function (±4%), and a variety of built-in protection circuits.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD63536FJ-E2
Status |
Recommended
Package |
SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Integrated FET / Controller
Controller
Topology
Buck
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
3
Vin1(Max.)[V]
30
Iout1(Max.)[A]
0.1
SW frequency(Max.)[MHz]
0.3
Light Load mode
No
EN
No
PGOOD
No
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4.9x6 (t=1.65)
Features:
・Gate direct drive available (External Pch FET, Vcc-5.4V)・Built-in current limit function (150mV±4%)
・Built-in gate-off function
・Error amplifier reference voltage (1.25V±1%)
・Built-in soft start
・2.5V regulator output
・External oscillation frequency variable
・Built-in thermal shutdown circuit