BD61250MUV
Multifunction Single-phase Full-wave Fan Motor Driver
BD61250MUV
BD61250MUV
Multifunction Single-phase Full-wave Fan Motor Driver
BD61250MUV is pre-driver IC to drive single phase H bridge output composed of external MOS FET. The power supply input terminal and the drive output have voltage rating of 40V, so it can be used in a 24V power supply without using voltage drop down circuit.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD61250MUV-E2
Status |
Recommended
Package |
VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Type
Pre Driver
Power Supply Voltage (Max.) [V]
38
Power Supply Voltage (Min.) [V]
4.5
Vcc (Max.)[V]
40
Drive Type
Pseudo Sine Wave
Speed Control
DC/PWM
Standby mode
Yes
FG/AL Signal
FG/AL
Usage
General
Number of phase
Single-phase
Power supply
to 24V
Channel
1
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
4x4 (t=1)
Features:
- Pre driver for external power MOS FET
- Speed controllable by PWM / DC voltage
- Minimum output duty limit
- Input / output duty slope adjustment
- Silent drive by the PWM soft switching
- Lead angle setting
- Soft start
- Standby mode
- Current limit
- Lock protection and automatic restart
- Rotation speed pulse signal (FG), Lock alarm signal (AL) selectable
- Drive PWM frequency selectable (50kHz/25kHz)