Downloading...
 
product-image
 

Wireless Power Receiver IC - BD57015GWL

BD57015GWL is a stand-alone wireless power receiver IC. The device integrates a fully synchronous rectifier circuit with low-impedance FETs, Qi compliant and PMA compliant packet controller, adjustable regulated voltage output, and an open-drain output terminal to communicate with the power transmitter using amplitude modulation. BD57015GWL is targeted at mobile applications implementing wireless charging compliant to Qi Medium Power standard and the PMA standard.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD57015GWL-E2 Active UCSP50L4C 2500 2500 Taping Yes
 
Specifications:
Comment Version 1.2
Output Power [W] 10
Output Voltage (Max.)[V] 20.0
Output Voltage (Min.)[V] 5.0
Output Voltage (Max.)[V] 12.0
Maximum Input/Output Current (Max.)[A] 1.5
AC Input Frequency [kHz] 100 to 480
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
    • Low Impedance FET rectifier
    • High efficiency fully synchronous rectifier
    • Maximum Input Voltage of 20V
    • Supports Qi standard ver1.2, PMA standard SR1
    • Automatic Detection of Qi / PMA, or selection by external pin
    • Open-Drain output terminal for modulation
    • TX-RX coil Position Gap alarm
 
 
Technical Data
Application Note

Thermal Resistance