AC/DC Controller IC for mains dimmable LED lighting - BD555BKFV

The BD555BKFV controller AC/DC controller IC can be used in a wide range of dimmable LED lighting driver applications. The main target application is dimmable retro-fit LED lighting, replacing existing incandescent light bulbs, halogen spot lights, CFL tubes etc.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BD555BKFV-E2 Active SSOP-B14 2500 2500 Taping Yes
Vin(Min.)[V] 16.0
Vin(Max.)[V] 39.0
Frequency(Max.)[MHz] 0.4
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
  • ・Fixed frequency DC/DC controller (selectable)
    ・Peak current or average current control (PCC/ACC)
    ・Dynamic Load Current Controller (DLCC)
    ・Logarithmic compensation of detected dimming level
    ・Dimmer detector function
    ・Anti-flash function when dimmer is OFF
    ・PWM and analog dimming control supported
    ・Over Current Protection (OCP)
    ・Thermal Shutdown protection (TSD)
    ・Under Voltage Lock Out (UVLO)
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM521Q25F AC/DC controller IC for LED lighting Included 650V MOSFET SOP8   Buy Sample
BD521GOFJ AC/DC controller IC for LED lighting SOP-J8   Buy Sample
BM520Q15F AC/DC Controller IC for LED Lighting Included 650V MOSFET SOP8   Buy Sample
BD550FHG AC/DC Controller IC for non-dimmable LED lighting SSOP6   inquiry
BD9207FPS 1.5A Buck Converter LED Lighting Driver TO252S-5   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance