Analog Input Monaural Class-D Speaker Amplifier - BD5460GULBD5460GUL is a low voltage drive class-D monaural speaker amplifier that was developed for cellular telephones, mobile audio products and the others. The LC filter of the speaker output is unnecessary and the external part can compose a speaker amplifier at three. Because the efficiency is high and is low consumption power with the class-D operation, it is the optimal for the application of the battery drive. Also Current consumption of 0µA when standby and fast transitions from standby to active with little pop noise make it is suitable for applications that switch repeatedly between suspended and active.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Vcc(Min.)[V] | 2.5 |
Vcc(Max.)[V] | 5.5 |
Iq[mA] | 2.0 |
Ext. Gain | No |
Maximum Output Gain[dB] | 6.0 |
I/F | PORT |
Speaker Amp Outputs | 1.0 |
Speaker Amp THD+N[%] | 0.3 |
Speaker Amp SNR[dB] | -101.0 |
Speaker Amp PSRR[dB] | 53.0 |
Speaker Amp Input Type | Differential Single |
Speaker Amp Type | Class D |
Speaker Amp Output Power(Max.)[W] | 2.5 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
- ・No LC filter required
・Only three external components
・High power 2.5W / 4Ω / BTL (VDD=5V, RL=4Ω, THD+N=10%)
・High power 0.85W / 8Ω / BTL (VDD=3.6V, RL=8Ω, THD+N=10%)
・Gain 6dB
・Analog differential input / PWM digital output
・Pop noise suppression circuitry
・Built-in standby function
・Protection circuitry (Short protection [Auto recover without power cycling ], Thermal shutdown, Under voltage lockout)
・Very small package 9-Bump WL-CSP (1.6×1.6×0.55mmMAX)
![]() |
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD28412MUV | 9W+9W Analog Input Class D Speaker Amplifier | VQFN032V5050 | Buy Sample | |
BD5469GUL | Analog Input Monaural Class-D Speaker Amplifier | VCSP50L1 | Buy Sample | |
BD7836EFV | 1.9W + 1.9W Stereo Speaker Amplifiers | HTSSOP-B20 | Buy Sample | |
BH7826FVM | 1.1W to1.5W Monaural Speaker Amplifiers | MSOP8 | Buy Sample | |
BD7830NUV | 1.1W to1.5W Monaural Speaker Amplifiers | VSON008V2030 | Buy Sample | |
BD5461GUL | Analog Input Monaural Class-D Speaker Amplifier | VCSP50L1 | Buy Sample |
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
For ICs