BD5291G
Input/output Full Swing Low Input Offset Voltage Operational Amplifier

BD5291G is Input/output full swing single operational amplifier with low voltage operation. The input bias current is very small like as 1pA (Typ), since input stage has MOSFET structure. It is suitable for sensor amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5291G-GTL
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Input Offset Voltage (Max.) [mV]

2.5

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

110

Output current (Typ.) [mA]

17

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

3.2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・Low Operating Supply Voltage
・High Voltage Gain
・Low Input Offset Voltage
・Low Input Bias Current
・High Slew Rate

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed