Not Recommended for New Designs BD5291FVE
Input/output Full Swing Low Input Offset Voltage Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD5291FVE-GTR
Package | VSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Input Offset Voltage (Max.) [mV]

2.5

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

110

Output current (Typ.) [mA]

17

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

3.2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Features:

・Low Operating Supply Voltage
・High Voltage Gain
・Low Input Offset Voltage
・Low Input Bias Current
・High Slew Rate

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed