Downloading...
Free Time Delay Setting CMOS Voltage Detector (Reset) IC - BD5243G-2CROHM's BD5243G-2C is highly accurate, low current consumption Voltage Detector ICs with a capacitor controlled time delay. The lineup includes N-channel open drain output (BD52xx-2C) and CMOS output (BD53xx-2C) so that the users can select depending on the application. The device is available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±50% accuracy in the overall operating temperature range of -40°C to 125°C.
| ||||
Specifications:
Voltage Detection[V] | 4.3 |
VDET Precision [%] | ±3 |
Reset Active Voltage Range [V] | 0.8 |
Output Types | Open drain |
Reset Delay Timer | Adjustable Delay |
Reset Active State | Low |
Manual Reset | No |
Watchdog Timer | No |
Auto Motive | No |
Circuit Current (ON) [µA] | 0.23 |
Circuit Current (OFF) [µA] | 0.27 |
Hysteresis Voltage [V] | VDET x 0.05 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 125 |
Features:
- AEC-Q100 Qualified
- Delay Time Setting controlled by external capacitor
- Two output types (Nch open drain and CMOS output)
- Ultra-low Current Consumption
- Very small, lightweight and thin package
- Package SSOP5 is similar to SOT-23-5 (JEDEC)
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD5209G-2C | Free Time Delay Setting CMOS Voltage Detector (Reset) IC | SSOP5 | inquiry | |
BD5210G-2C | Free Time Delay Setting CMOS Voltage Detector (Reset) IC | SSOP5 | inquiry | |
BD5211G-2C | Free Time Delay Setting CMOS Voltage Detector (Reset) IC | SSOP5 | inquiry | |
BD5212G-2C | Free Time Delay Setting CMOS Voltage Detector (Reset) IC | SSOP5 | inquiry | |
BD5213G-2C | Free Time Delay Setting CMOS Voltage Detector (Reset) IC | SSOP5 | inquiry | |
BD5214G-2C | Free Time Delay Setting CMOS Voltage Detector (Reset) IC | SSOP5 | inquiry |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs