Downloading...
Standard Voltage Detectors - BD49E41G ROHM’s BD48xxx and BD49xxx series are highlyaccurate, low-current Voltage Detector IC series. Thefamily includes BD48xxx devices with N-channel opendrain output and BD49xxx devices with CMOS output.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Voltage Detection[V] | 4.1 |
Output Types | CMOS |
Reset Delay Timer | No |
Reset Active State | Low |
Manual Reset | No |
Watchdog Timer | No |
Auto Motive | No |
Comment | Cu wire bonding. |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
Features:
- ・ High accuracy detection
・ Ultra-low current consumption
・ Two output types (Nch open drain and CMOS output)
・ Wide Operating temperature range
・ Very small and low height package
・ Package SSOP5 is similar to SOT-23-5 (JEDEC)
・ Package SSOP3 is similar to SOT-23-3 (JEDEC)
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD48E23G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E24G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E25G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E26G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E27G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E28G | Standard Voltage Detectors | SSOP5 | inquiry |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs