Downloading...
 
product-image
 

Standard Voltage Detectors - BD49E26G-M

ROHM’s BD48Exxx-M and BD49Exxx-M series arehighly accurate, low current consumption VoltageDetector IC series. The line up includes BD48xxxdevices with N-channel open drain output and BD49xxxdevices with CMOS output. The devices are available forspecific detection voltages ranging from 2.3V to 6.0V inincrements of 0.1V.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD49E26G-MTR Active SSOP5 3000 3000 Taping Yes
 
Specifications:
Voltage Detection[V] 2.6
VDET Precision [%] ±1
Reset Active Voltage Range [V] 0.95 to 10
Output Types CMOS
Reset Delay Timer No
Reset Active State Low
Manual Reset No
Watchdog Timer No
Auto Motive Yes
Circuit Current (ON) [µA] 0.60(Vs=4.8V)
Circuit Current (OFF) [µA] 0.85(Vs=4.8V)
Hysteresis Voltage [V] Vs x 0.05
"L" Output Current (LowVol) [mA] 1
"L" Output Current (HighVol) [mA] 4
Comment Cu wire bonding.
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・ High accuracy detection
    ・ Ultra-low current consumption
    ・ Two output types (N-ch open drain and CMOS output)
    ・ Wide Operating temperature range
    ・ Very small and low height package
    ・ Package SSOP5 is similar to SOT-23-5(JEDEC)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD48E23G-M Standard Voltage Detectors SSOP5   Buy Sample
BD48E24G-M Standard Voltage Detectors SSOP5   Buy Sample
BD48E25G-M Standard Voltage Detectors SSOP5   inquiry
BD48E26G-M Standard Voltage Detectors SSOP5   inquiry
BD48E27G-M Standard Voltage Detectors SSOP5   Buy Sample
BD48E28G-M Standard Voltage Detectors SSOP5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance