Downloading...
 
product-image
 

Negative Voltage Linear Regulator for High Fidelity Audio - BD37215MUV (New)

BD37215MUV is a linear regulator of low noise (5.1μVrms) which is most suitable to high quality audio system. It operates at -16V to -3V and capable of supplying a maximum load of 1000mA. In addition to the low noise, BD37215MUV has a high PSRR and good input transient fluctuation characteristic which makes it suitable for the stabilization of DC/DC converter output, and an ideal power supply to high precision analog circuits such as operational amplifier and headphone amplifier for audio. Furthermore, when BD37215MUV is placed in standby mode, the supply current can be as small as 9.2μA(Typ) which can greatly reduce power consumption.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD37215MUV-E2 Active VQFN020V4040 2500 2500 Taping Yes
 
Specifications:
ch 1
Vin(Min.)[V] -3.0
Vin(Max.)[V] -16.0
Iout(Max.)[A] 1.0
Output Voltage Noise (Typ.) [μVrms] 5.1
PSRR 90dB(1kHz, Typ), 55dB(1MHz, Typ)
Circuit Current[mA] 2.0
Input Transient Response (Typ.)[mV] 3.0
Shutdown Function No
Standby Current (Typ.)[μA] 9.2
Thermal Shut-down Recover
Over Current Protection Yes
Under Voltage Lock Out Yes
Soft Start Variable
Load Regulation[mV] 3
Features:
    • Ultra Low Noise, High PSRR
    • Standby Mode controlled by Enable Pin using the positive voltage
    • Soft Start Function controlled by External Capacitor
    • Under Voltage Lockout Protection, Over Current Protection, Thermal Shutdown Protection
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD37210MUV Linear Regulator for High Fidelity Audio VQFN020V4040   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.

Basics of Linear Regulators

A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...

Linear Regulator Specifications

Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.

Reverse Voltage Protection

A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...

Simple Test Method for Estimating the Stability of Linear Regulators

Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...

Thermal Calculation for Linear Regulator

The loss in linear regulators increases as the difference between the input and output voltages increases. Since most of the loss is converted to heat, a very large amount of heat may be generated in some conditions...

Power Source ON/OFF Characteristics for Linear Regulator

When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.

Connecting LDOs in Parallel

Provides some hints on how to connect LDOs in parallel.