BD37069FV-M
Sound Processor for Car Audio with Built-in High-Voltage Amplifier and 2nd Order Post Filter
BD37069FV-M
Sound Processor for Car Audio with Built-in High-Voltage Amplifier and 2nd Order Post Filter
BD37069FV-M is a sound processor developed for car audio with built-in selector of six stereo inputs and output interfaced to ADC after adjusting signal level. BD37069FV-M has a 6-channel volume circuit and built-in 2nd order post filter which reduces the out-of-band noise. The High-Voltage function is capable to reach up to 5.2VRMS maximum output. Furthermore, the IC is simple to design due to the built-in TDMA noise reduction systems.
Product Detail
Functional Safety:
Specifications:
Input (ch)
Stereo 6
ISO Input (ch)
Stereo 4
Input Gain (dB/Ad-Sw)
+23~-15/Yes
Vcc(Min.)[V]
7
Vcc(Max.)[V]
9.5
Iq[mA]
30
Outputs
6
[I] Independent from Input Selector / [C] Cascade from Input Selector
I
Fader (ch/Ad-Sw)
6/Yes
Fader Range/Step (dB/dB)
+23~-79, -∞/1
Output Voltage (V, typ)
5.2
THD+N (dB)
0.003
Mixing Input
E 1
Output Noise[µVrms]
3.1
I/F
I2C
Power Supply Voltage (V)
7.0~9.5(VCCL) VCCL~17.8VCCH)
Temperature (Min.)[°C]
-40
Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified
- Built-in differential input selector that can select single-ended / differential input
- Reduce switching pop noise of input gain control due to the built-in advanced switch circuit
- Less out-of-band noise of DAC by built-in 2nd order post filter
- Built-in buffered ground isolation amplifier to achieve high CMRR characteristics
- Built-in TDMA noise reduction circuit reduces the additional components for external filter
- Available to output 5.2VRMS by High-Voltage function (This device is possible to 3.2VRMS output by using another High-Voltage mode, VCCH=11.5V)
- Available to control by 3.3V / 5V for I2C-bus controller
- The input and output terminals are located together to arrange the flow of signal in a same direction making the PCB layout easier and PCB area smaller