Sound Processors for Car Audio - BD37033FV-M

BD37033FV-M is sound processors for car audio. The functions are stereo input selector with single end 3 and ground isolation input 2, volume, 3-band parametric equalizer, loudness, 6ch fader volume, LPF for subwoofer, anti-aliasing-filter, Mixing volume. Moreover, “Advanced switch circuit”, that is ROHM original technology, can reduce various switching noise (ex.No-signal, low frequency likes 20Hz & large signal inputs). “Advanced switch” makes control of microcomputer easier, and can construct high quality car audio system.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BD37033FV-ME2 Active SSOP-B28 2000 2000 Taping Yes
Vcc(Min.)[V] 7.0
Vcc(Max.)[V] 9.5
Iq[mA] 31.0
Outputs 3
Tone Control Band Bass, Middle, Treble
Input Gain[dB] 0to+16dB
FADER[dB] to-100, -∞
THD[%] 0.0020
Output Noise[µVrms] 5.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Reduce switching noise by using advanced switch circuit.
    ・Built-in input selector (single 3 / diff 2).
    ・Decrease the number of external components
    ・Built-in mixing volume and anti-aliasing-filter.
    ・Built-in anti-GSM-noise-filter.
    ・Package is SSOP-B28.
    ・It is possible to control by 3.3V / 5V for I²C BUS.
    ・AEC-Q100 Qualified.
Other New/Updated Products Relating to Audio & Video
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD37069FV-M Sound Processor for Car Audio with Built-in High-Voltage Amplifier and 2nd Order Post Filter SSOP-B40   Buy Sample
BD34602FS-M 6ch Sound Processor for High-Quality Audio with Built-in Advanced Switch SSOP-A24   inquiry
BD34704KS2 7.1ch Sound Processor for High-Quality Audio with Built-in Micro-step Volume SQFP-T80C   Buy Sample
BD34705KS2 7.1ch Sound Processor with Built-in Micro-step Volume SQFP-T64   Buy Sample
BD37067FV-M Sound Processor for car audio built-in 2nd order post filter SSOP-B40   Buy
BD37068FV-M Sound Processor for car audio built-in High-Voltage function and 2nd order post filter SSOP-B40   Buy
New Products:
Technical Data
Application Note

Thermal Resistance