BD3491FS
Sound Processor with Built-in Surround Sound Function
BD3491FS
BD3491FS
Sound Processor with Built-in Surround Sound Function
Built in stereo 6 input selectors and volume that there is not an impedance change of a volume terminal. And this is sound processor can realize 2-band equalizer (Bass/Treble, Gain±14dB / 2dB_step) and Bass Boost, Output gain, Surround by external components.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD3491FS-E2
Status |
Recommended
Package |
SSOP-A32
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Input (ch)
Stereo 6
Input Gain (dB/Ad-Sw)
+20~0/-
Vcc(Min.)[V]
4.75
Vcc(Max.)[V]
9.5
Iq[mA]
7
Tone Control Band
BASS, Treble
Volume (ch/Ad-Sw)
2/-
Volume Range/Step (dB/dB)
0~-87, -∞/1
[I] Independent from Input Selector / [C] Cascade from Input Selector
I
Output Voltage (V, typ)
2.4
THD+N (dB)
0.002
EQ (number of Band)
2
Output Noise[µVrms]
5
Surround
Yes
I/F
I2C
Power Supply Voltage (V)
4.75~9.5
Temperature (Min.)[°C]
-40
Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2.01)
Features:
· Equipped with 6 single ended stereo input selectors.· Built-in input gain controller suitable for mobile audio.
· Volume input terminal can be used as a microphone input terminal since its impedance remains constant even if volume setting is changed.
· Bi-CMOS process is suitable for the design of low current and low energy. It also provides more quality for Bi-CMOS small scale regulator and heat in a set.
· The package of this IC is SSOP-A32. Sound input terminals and output terminals arrangement is optimized for easy and fast layout of PCB pattern. At the same time, it minimizes PCB area.