BD34700FV
4ch Sound Processor with Built-in Micro-step Volume
BD34700FV
BD34700FV
4ch Sound Processor with Built-in Micro-step Volume
The BD34700FV is a 4ch independent volume system. Micro-step volume can reduce the switching pop noise when volume changes, so it can achieve a high-quality set. It is most suitable for subvolume of the multi channel volume such as AV receivers, but is most suitable for main volume of simple systems such as 2ch.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD34700FV-E2
Status |
Recommended
Package |
SSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Tray
RoHS |
Yes
Specifications:
Input (ch)
4
Vcc(Min.)[V]
6.5
Vcc(Max.)[V]
7.5
Iq[mA]
22
Volume (ch/Ad-Sw)
4/Yes
Volume Range/Step (dB/dB)
+32~-95, -∞/0.5
[I] Independent from Input Selector / [C] Cascade from Input Selector
C
Output Voltage (V, typ)
4.2
THD+N (dB)
0.0004
I/F
2-wire
Power Supply Voltage (V)
±6.5~±7.5
Temperature (Min.)[°C]
-40
Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=2)
Features:
- Micro-step volume can reduce the switching pop noise when volume changes.
- Micro-step volume can reduce the capacitor for the DC offset cut.
- 2-wire serial bus control, corresponding to 3.3/5V.
- It is controllable to two chips on the same serial bus by using chip select terminal.