BD33FA1FP3
100mA 3.3V, Fixed Output, High-Accuracy LDO Regulator
BD33FA1FP3
100mA 3.3V, Fixed Output, High-Accuracy LDO Regulator
BD33FA1FP3 is an LDO regulator with output current capability of 0.1A. The output voltage is 3.3V with ±1% accuracy. The SOT89-3K package is most suitable for heat dissipation. As protective function to prevent IC from destruction, this chip has built-in over current protection circuit to protect the device when output is shorted, and built-in thermal shutdown circuit to protect the IC during thermal over load conditions. This product can be used in wide variety of digital appliances. This regulator can use ceramic capacitor, which have smaller size and longer life than other capacitors.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
30
Vin(Min.)[V]
6.3
Vin(Max.)[V]
25
Iout(Max.)[A]
0.1
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.3
Dropout Voltage (Typ.)[V]
1.0(Io=0.1A)
Load Regulation[mV]
Vo x 0.005V (Io=0 to 100mA)
Output Capacitor[µF]
1
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
Yes
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Features:
- High accuracy output voltage
- Built-in Over current protection circuit (OCP)
- Built-in Temperature protection circuit (TSD)
- Soft start function