Downloading...
 
product-image
 

Analog Input Monaural Class-D Speaker Amplifier - BD27400GUL

BD27400GUL is a low voltage drive class-D monauralspeaker amplifier that was developed for cellular telephones,mobile audio products and the others.
The LC filter of the speaker output is unnecessary and theexternal part can compose a speaker amplifier at three.
Because the efficiency is high and is low consumption powerwith the class-D operation, it is the optimal for the applicationof the battery drive.
Also Current consumption of 0µA when standby and fasttransitions from standby to active with little pop noise make itis suitable for applications that switch repeatedly betweensuspended and active.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD27400GUL-E2 Active VCSP50L1 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Iq[mA] 2.9
Ext. Gain Yes
Maximum Output Gain[dB] 26.0
I/F PORT
Speaker Amp Outputs 1.0
Speaker Amp THD+N[%] 0.3
Speaker Amp SNR[dB] -98.0
Speaker Amp PSRR[dB] 64.0
Speaker Amp Input Type Differential Single
Speaker Amp Type Class D
Speaker Amp Output Power(Max.)[W] 2.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ High output power 2.5W typ.(VDD=5V,RL=4Ω,THD+N=10%,BTL)
    ・ Very small package 9-Pin WL-CSP (1.5*1.5*0.55mmMAX)
    ・ Gain selectable by external resistor
    ・ LC Filter less
    ・ Stand by function
    ・ Protection circuitry (Short protection, Thermal shutdown, Under voltage lockout)
    ・ Analogue differential input / PWM digital output
    ・ Pop noise suppression circuitry
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD28412MUV 9W+9W Analog Input Class D Speaker Amplifier VQFN032V5050   Buy Sample
BD5469GUL Analog Input Monaural Class-D Speaker Amplifier VCSP50L1   Buy Sample
BD7836EFV 1.9W + 1.9W Stereo Speaker Amplifiers HTSSOP-B20   Buy Sample
BH7826FVM 1.1W to1.5W Monaural Speaker Amplifiers MSOP8   Buy Sample
BD7830NUV 1.1W to1.5W Monaural Speaker Amplifiers VSON008V2030   Buy Sample
BD5460GUL Analog Input Monaural Class-D Speaker Amplifier VCSP50L1   Buy Sample
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.